IESNA:LM-63-2002 
[TEST]P980999
[MORE]TEST IS SCALED FROM ( FO44196.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-927-10L-SP-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, SPOT OPTIC
[MORE]1000 LUMENS
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]830
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 9.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
5672.4 5635.4 5525.1 5314.3 4990.9 4554.5 4034.7 3464.7 2918.3 2432
2024.3 1696.7 1435.6 1227.2 1057 917 802.9 708.6 631.9 566.7
513.3 470 435 406.5 383.3 364.5 347.4 326.3 299.5 266.4
229.6 190.9 151.3 112.3 77.1 47.6 27 15.8 12 9.6
7.3 5.3 3.6 2.6 2.2 1.8 1.6 1.4 1.2 1.1
0.9 0.9 0.8 0.7 0.7 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.5 0.5 0.5 0.5 0.5
0.4 0.4 0.4 0.4 0.4 0.4 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.1 0 0 0
0
